Sprung hinged anchor
Type 451 M4x95 G
Item no. 3481662
EAN 4012195432852



Item no. / Type
3481662 / 451 M4x95 G
Smallest selling unit: 50 piece
50piece
piece
Description
With threaded rod and slotted brass nut, steel axle.
Technical data
Dimensions
| Length | 90 mm |
|---|
Technical data
| Thread | M4 |
|---|---|
| With washer | no |
| Breaking load | 0,2 kN |
| Version for | With threaded shaft |
| ROHS-conformant | yes |
| Minimum cavity depth | 35 mm |
| Drill hole | 14 mm |
| Drill hole diameter, min. | 14 mm |
| Thread type | Metric |
| Dimension | M4x95mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Anchors |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
451 M4x95 G
3481662
451 M4x95 G
Item no.
3481662

