Porous concrete anchor with M6 external thread
Type PBD M6x10
Item no. 3497600
EAN 4012196652297



Item no. / Type
3497600 / PBD M6x10
Length
86 mm
Thread
M6
Smallest selling unit: 25 piece
25piece
piece
Description
Steel spreading anchor tested for fire protection properties and approved for use in porous concrete.
Version with external thread. Suitable for fire loads of up to 120 minutes, please refer to the general construction approval for the load values (applies to porous concrete of resistance classes of min. 3.3).
A setting tool is required for mounting.
Technical data
Dimensions
| Length | 86 mm |
|---|---|
| Dimension L | 86 mm |
Technical data
| Thread metric | 6 |
|---|---|
| Thread | M6 |
| Clamping strength | 10 mm |
| Version for | For knocking in |
| ROHS-conformant | yes |
| Thread type | Metric |
| Dimension | 86x10 |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Thread
Item no.
PBD M6x10
86
M6
3497600
PBD M6x10
Item no.
3497600
Length
86
Thread
M6


