Setting tool for hand hammer
Type EWP 6x10
Item no. 3497640
EAN 4012196652488



Item no. / Type
3497640 / EWP 6x10
Thread
M6
Smallest selling unit: 1 piece
1piece
piece
Description
Setting tool PBD porous concrete anchors – for hand hammer.
Technical data
Dimensions
| Length | 170 mm |
|---|---|
| Width | 18 mm |
| Dimension L | 170 mm |
Technical data
| Thread | M6 |
|---|---|
| With hand protection | no |
| Pin dimension | 6 mm |
| ROHS-conformant | yes |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Thread
Item no.
EWP 6x10
M6
3497640
EWP 6x10
Item no.
3497640
Thread
M6

