MMS-plus ST 6x55 push-in tie, with connection thread
Type MMS+ ST 6x55
Item no. 3498264
EAN 4012196559671



Item no. / Type
3498264 / MMS+ ST 6x55
Dimension
6x55
WAF
10
Drill hole diameter, min.
5 mm
Anchor length
60 mm
Smallest selling unit: 100 piece
100piece
piece
Description
Bolt tie for direct mounting without additional anchors in cracked and uncracked concrete and masonry. M6 connection thread for fastening clips with threaded foot.
Construction product tested according to EAD and CE mark, with European Technical Assessment (ETA) and proof of suitability. Load-bearing capacities under fire loads proven up to fire resistance class R120.
Construction product tested according to EAD and CE mark, with European Technical Assessment (ETA) and proof of suitability. Load-bearing capacities under fire loads proven up to fire resistance class R120.
Technical data
Dimensions
| Length | 55 mm |
|---|---|
| Dimension L | 55 mm |
Technical data
| Thread | M6 |
|---|---|
| Hardened | yes |
| Dimension | 6x55 |
| Clamping strength | 5 mm |
| WAF | 10 |
| Thread diameter ST | 6 |
| Head shape | Miscellaneous |
| Screw system | Hexagonal |
| ROHS-conformant | yes |
| Drill hole diameter, min. | 5 mm |
| Drill hole depth | 40 mm |
| Anchor length | 60 mm |
| Dimension | 6x55mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
| Fire resistance class EN 13501-1 | R30, R60, R90, R120 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (2)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension
WAF
Drill hole diameter, min.
Anchor length
Item no.
MMS+ ST 6x55
6x55
10
5
60
3498264
MMS+ ST 6x55
Item no.
3498264
Dimension
6x55
WAF
10
Drill hole diameter, min.
5
Anchor length
60


