Metal spreading anchor
Type MD 6 GTP
Item no. 3484629
EAN 4012195683353




Item no. / Type
Length
Diameter
Drill hole diameter, min.
Drill hole depth
Smallest selling unit: 100 piece
100piece
piece
Description
Areas of application: gas concrete, lightweight concrete, Poroton, pumice, plaster, hollow brick and full brick. Can be knocked into porous concrete (gas concrete) of low resistance without drilling. Superbly suited for areas subjected to high temperatures.
Technical data
Dimensions
| Length | 32 mm |
|---|---|
| Dimension L | 32 mm |
| Dimension D | 6 mm |
Technical data
| Diameter | 6 mm |
|---|---|
| Wood screws | 5-6 |
| With bolts | no |
| Suitable for hexagonal wood screw | no |
| Suitable for fastening with cable ties | no |
| Version for | Spreading anchor |
| ROHS-conformant | yes |
| Drill hole diameter, min. | 7 mm |
| Drill hole diameter, max. | 9 mm |
| Drill hole depth | 38 mm |
| Dimension | 6x32mm |
| Surface | Electrogalvanised, transparently-passivated |
| Material | Steel |
| Suitable for material | Porous concrete, Gas concrete, Full brick, Hollow brick |
| Product series | Anchors |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Diameter
Drill hole diameter, min.
Drill hole depth
Item no.
MD 5 GTP
30
5
5
35
3484602
MD 6 GTP
32
6
7
38
3484629
Length
Diameter
Drill hole diameter, min.
Drill hole depth
MD 5 GTP
Item no.
3484602
Length
30
Diameter
5
Drill hole diameter, min.
5
Drill hole depth
35
MD 6 GTP
Item no.
3484629
Length
32
Diameter
6
Drill hole diameter, min.
7
Drill hole depth
38

