Tilting anchor
Type 453 M6x100 G
Item no. 3482014
EAN 4012195310631




Item no. / Type
Length
Thread
Breaking load
Drill hole diameter, min.
Smallest selling unit: 50 piece
50piece
piece
Description
Two washers and two hexagonal nuts, with threaded shank.
Technical data
Dimensions
| Length | 100 mm |
|---|
Technical data
| Thread | M6 |
|---|---|
| With washer | yes |
| Breaking load | 0,7 kN |
| Version for | With threaded shaft |
| ROHS-conformant | yes |
| Drill hole | 16 mm |
| Drill hole diameter, min. | 16 mm |
| Thread type | Metric |
| Dimension | M6x100mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Anchors |
Environmental Data
0,1236 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1236 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1236 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Length
Thread
Breaking load
Drill hole diameter, min.
Item no.
453 M6x100 G
100
M6
0,7
16
3482014
456 M5x100 G
100
M5
0,7
13
3482103
458 M4x100 G
100
M4
0,5
13
3482154
Thread
Breaking load
Drill hole diameter, min.
453 M6x100 G
Item no.
3482014
Length
100
Thread
M6
Breaking load
0,7
Drill hole diameter, min.
16
456 M5x100 G
Item no.
3482103
Length
100
Thread
M5
Breaking load
0,7
Drill hole diameter, min.
13
458 M4x100 G
Item no.
3482154
Length
100
Thread
M4
Breaking load
0,5
Drill hole diameter, min.
13


