Setting tool for drop-in anchor
Type E-SW 10x30
Item no. 3492029
EAN 4012196179107



Item no. / Type
Length
Thread
This item is a discontinued product!
Smallest selling unit: 1 piece
1piece
piece
Description
Setting tool for drop-in anchor of the type E. With the standard version there is no marking made on the anchor sleeve.
Technical data
Dimensions
| Length | 168 mm |
|---|
Technical data
| Thread | M10 |
|---|---|
| With hand protection | no |
| Pin dimension | 10 mm |
| Dimension | 10x30 |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
Downloads
0 selected
Data sheet (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Thread
Item no.
E-SW 10x30
168
M10
3492029
E-SW 8x30
168
M8
3492030
Thread
E-SW 10x30
Item no.
3492029
Length
168
Thread
M10
E-SW 8x30
Item no.
3492030
Length
168
Thread
M8

