Porous concrete anchor with M10 external thread
Type PBD M10x10
Item no. 3497616
EAN 4012196652426



Item no. / Type
3497616 / PBD M10x10
Length
90 mm
Thread
M10
Smallest selling unit: 25 piece
25piece
piece
Description
Steel spreading anchor tested for fire protection properties and approved for use in porous concrete.
Version with external thread. Suitable for fire loads of up to 120 minutes, please refer to the general construction approval for the load values (applies to porous concrete of resistance classes of min. 3.3).
A setting tool is required for mounting.
Technical data
Dimensions
| Length | 90 mm |
|---|---|
| Dimension L | 90 mm |
Technical data
| Thread metric | 10 |
|---|---|
| Thread | M10 |
| Clamping strength | 10 mm |
| Version for | For knocking in |
| ROHS-conformant | yes |
| Thread type | Metric |
| Dimension | 90x14 |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 3497684
Setting tool for rotary hammerType
SDS-EWP 10x10
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Thread
Item no.
PBD M10x10
90
M10
3497616
PBD M10x10
Item no.
3497616
Length
90
Thread
M10


