Setting tool for hand hammer
Type EWP 10x10
Item no. 3497656
EAN 4012196652563



Item no. / Type
3497656 / EWP 10x10
Thread
M10
Smallest selling unit: 1 piece
1piece
piece
Description
Setting tool PBD porous concrete anchors – for hand hammer.
Technical data
Dimensions
| Length | 10 mm |
|---|---|
| Dimension L | 10 mm |
Technical data
| Thread | M10 |
|---|---|
| With hand protection | no |
| Pin dimension | 10 mm |
| ROHS-conformant | yes |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Thread
Item no.
EWP 10x10
M10
3497656
EWP 10x10
Item no.
3497656
Thread
M10

