Porous concrete anchor with M8 external thread
Type PBD M8x10
Item no. 3497608
EAN 4012196652365



Item no. / Type
3497608 / PBD M8x10
Length
88 mm
Thread
M8
Smallest selling unit: 25 piece
25piece
piece
Description
Steel spreading anchor tested for fire protection properties and approved for use in porous concrete.
Version with external thread. Suitable for fire loads of up to 120 minutes, please refer to the general construction approval for the load values (applies to porous concrete of resistance classes of min. 3.3).
A setting tool is required for mounting.
Technical data
Dimensions
| Length | 88 mm |
|---|---|
| Dimension L | 88 mm |
Technical data
| Thread metric | 8 |
|---|---|
| Thread | M8 |
| Clamping strength | 10 mm |
| Version for | For knocking in |
| ROHS-conformant | yes |
| Thread type | Metric |
| Dimension | 88x12 |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 3497676
Setting tool for rotary hammerType
SDS-EWP 8x10
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Thread
Item no.
PBD M8x10
88
M8
3497608
PBD M8x10
Item no.
3497608
Length
88
Thread
M8


