Bolt tie FAZ II P A4
Type FAZIIPlus12/20R
Item no. 3498978
EAN 4012197507299



Item no. / Type
3498978 / FAZIIPlus12/20R
Length
120 mm
Thread
M12
Material
Stainless steel
Smallest selling unit: 20 piece
20piece
piece
Description
Bolt tie FAZ II Plus for the anchoring of medium to heavy loads in cracked or uncracked concrete. Suitable for high loads with small edge and axial distances. For knocking in.
European Technical Assessment ETA-99/0520, including characteristic values under fire exposure to fire resistance R 120.
Proof of suitability in the event of seismic impacts, categories C1 and C2.
European Technical Assessment ETA-99/0520, including characteristic values under fire exposure to fire resistance R 120.
Proof of suitability in the event of seismic impacts, categories C1 and C2.
Technical data
Dimensions
| Length | 120 mm |
|---|---|
| Dimension L | 120 mm |
Technical data
| Thread metric | 12 |
|---|---|
| Thread | M12 |
| Anchor/nail/bolt version | Spreading anchor |
| Approvals available | yes |
| Clamping strength | 20 mm |
| WAF | 19 |
| Version for | For pushing in |
| ROHS-conformant | yes |
| Thread length | 71 mm |
| Drill hole diameter, min. | 12 mm |
| Drill hole depth | 88,5 mm |
| Thread type | Metric |
| Dimension | M12x120 |
| Material | Stainless steel |
| Colour | stainless steel |
| Mounting type, anchor, tie | Push-through mounting, Pre-mounting, Stand-off mounting |
| Version, tie | Bolt |
| Tie fastening device | Nut |
| Tie screw system | Hexagon head |
| Clamping range, min. | 20 mm |
| Clamping range, max. | 40 mm |
| ETA earthquake rating | C1 and C2 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Thread
Material
Item no.
FAZIIPlus12/20R
120
M12
Stainless steel
3498978
FAZIIPlus12/20R
Item no.
3498978
Length
120
Thread
M12
Material
Stainless steel
