MMS-plus MS 7.5x50 mounting bolt tie, with flat pan head
Type MMS+ MS 7.5x50
|Item no. 3498261
|EAN 4012196559664



Item no. / Type
3498261 / MMS+ MS 7.5x50
Length
50 mm
Dimension
7,5 x 50
Screw system
Torx
Drill hole diameter, min.
6 mm
Anchor length
50 mm
Head diameter
17 mm
Smallest selling unit: 100 piece
100piece
piece
Description
Bolt tie for direct mounting without additional anchors in cracked and uncracked concrete and masonry. With large round head to fasten mounting and profile rails. Torx drive T30.
Construction product tested according to EAD and CE mark, with European Technical Assessment (ETA) and proof of suitability. Load-bearing capacities under fire loads proven up to fire resistance class R120.
Construction product tested according to EAD and CE mark, with European Technical Assessment (ETA) and proof of suitability. Load-bearing capacities under fire loads proven up to fire resistance class R120.
Technical data
Dimensions
| Length | 50 mm |
|---|---|
| Dimension L | 50 mm |
Technical data
| Thread | 7,5 |
|---|---|
| Hardened | yes |
| Dimension | 7,5 x 50 |
| Clamping strength | 15 mm |
| Thread diameter ST | 7,5 |
| Head shape | Cup head |
| Screw system | Torx |
| ROHS-conformant | yes |
| Drill hole diameter, min. | 6 mm |
| Drill hole depth | 40 mm |
| Anchor length | 50 mm |
| Head diameter | 17 mm |
| Dimension | 7,5x50mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
| Fire resistance class EN 13501-1 | R30, R60, R90, R120 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Dimension
Screw system
Drill hole diameter, min.
Anchor length
Head diameter
Item no.
MMS+ MS 7.5x50
50
7,5 x 50
Torx
6
50
17
3498261
MMS+ MS 7.5x50
Item no.
3498261
Length
50
Dimension
7,5 x 50
Screw system
Torx
Drill hole diameter, min.
6
Anchor length
50
Head diameter
17





