Plasterboard anchor
Type 910 GKSM 6x25
Item no. 3483239
EAN 4012195418207



Item no. / Type
3483239 / 910 GKSM 6x25
Length
26,4 mm
Diameter
7,5 mm
Smallest selling unit: 100 piece
100piece
piece
Description
To fasten components to plasterboard or fibre composite plates.
Min. plate thickness: 5 mm.
Min. plate thickness: 5 mm.
Technical data
Dimensions
| Length | 26,4 mm |
|---|---|
| Dimension L | 26,4 mm |
| Dimension D | 7,5 mm |
Technical data
| Diameter | 7,5 mm |
|---|---|
| With bolts | no |
| With thread | yes |
| ROHS-conformant | yes |
| Permitted load range, tension zone | 0,04 |
| Dimension | Ø6x25 |
| Material | Die-cast zinc |
| Product series | Anchors |
Environmental Data
7,61 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 7,61 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 7,61 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Diameter
Item no.
910 GKSM 6x25
26,4
7,5
3483239
910 GKSM 6x25
Item no.
3483239
Length
26,4
Diameter
7,5
