hotel lobby

Hotels and restaurants

OBO underfloor and cable routing systems fit into the high-class ambience

No matter whether in a hotel foyer or a guest area in a restaurant – all of these locations require a discreet supply of power and data, as well as the maximum level of comfort for guests and visitors.

OBO underfloor systems can offer the expected high-quality and reliable solutions here. For example, the square floor sockets cut a dashing figure in the reception areas of hotels and restaurants. Wherever mobile devices are charged or power and data supplies are to be provided at specific points, the floor sockets of the UDHOME product family are the right choice.

Hotel Gallia

OBO solutions for hotels and restaurants:

  • Square floor sockets with an elegant design: Underfloor systems guarantee safe and flexible cable routing in the floor. With a whole range of square floor sockets with an elegant design, OBO can offer a solution for the supply of data and power from the floor, which is both functional and aesthetically pleasing. The floor sockets are available in brass and stainless steel variants. Depending on the version, between two and twelve devices can be integrated. The cassette design is very robust and suitable for accepting thicker, cut-resistant floor coverings, such as stone, tiles, wood or plastic. The square floor socket is height-adjustable and can be installed flush with the floor.
  • UDHOME floor boxes: For a large range of equipment options and dry-care floor coverings, the UDHOME4 and UDHOME9 floor boxes are the ideal solution. The floor boxes offer a lot of space for the installation of power, data and multimedia connections. Here, they can match high-quality room architecture attractively. The only things that are visible are a slender metal edge and the cord outlet.
  • Wall trunking for increased design requirements: The GAD Design device installation trunking from OBO unites design with maximum functionality, both during mounting and use, thanks to its high-quality materials. The device installation trunking enables simple cable routing and device installation in sophisticated environments. The premium, discreet appearance of the GAD trunking is not interrupted by plugs, power supply units or data and network connections, because they simply disappear behind the swivelling trunking cover. This can be engaged in the opened state and is available in three different shapes: Straight, convex or curved. This means it can be flexibly adapted to any installation conditions. The refined appearance and high-quality design of the trunking can become even bigger stars of the show, thanks to an optional LED light bar that can be mounted on the underside of the GAD device installation trunking,
  • UDHOME floor sockets: The small floor sockets UDHOME-ONE and UDHOME2 in the dimensions 140 x 140 mm combine an elegant appearance with functionality. The floor sockets are suitable for both dry- and wet-care floors. Stainless steel or brass are used as materials.

Wälderhaus, Hamburg

To Project
Hotel Gallia

Hotel Excelsior Gallia in Milan

To Project

Escape routes

Lightning protection and lightning and surge protection in buildings

You might also find this interesting

Gottfried Wilhelm Leibniz Library

Commercial and residential buildings

Education buildings

To equip education buildings with electrical technology for the future, individual technologies must be combined with centrally controlled systems. OBO offers the matching solutions for this.

Commercial and residential buildings

Office and administrative buildings

The world of work is changing continuously, as shown by open space offices. The OBO portfolio contains solutions for the electrical infrastructure that are discreet, flexible and reliable.

Commercial and residential buildings

Listed buildings

The monument protection is frequently at odds with the requirements for fire protection and lightning protection in buildings. Special solutions need to be found and OBO is happy to take on the challenge.

shopping centre, mall

Commercial and residential buildings

Shopping centres

Function and design, quality and long life: These are factors that are at the forefront of electrical installations in shopping centres. All these attributes combine the OBO solutions for this area.

corridor, doctor's surgery

Commercial and residential buildings

Healthcare

In hospitals, care homes and geriatric facilities, solutions from OBO secure a fault-free supply of power and data. They fulfil not only functional but also hygienic criteria.

Warehouse, logistics

Commercial and residential buildings

Logistics buildings

Logistics buildings are characterised by expansive steel and concrete structures. To bridge large support spacings, OBO wide span cable support systems and heavy-duty vertical ladders are the ideal solution.

stadium

Commercial and residential buildings

Sporting and event locations

When thousands of people converge, nothing must be left to chance. This also applies to building infrastructure. OBO supplies reliable products, thus guaranteeing safety.

sofa, living room

Commercial and residential buildings

The construction of living accommodation

There is scarcely another place in which we feel as safe as within our own four walls. OBO offers a variety of electrical components for a safe and comfortable life.

Building, Glass

Construction industry

OBO solutions for commercial and housing construction

With many years of expertise and a comprehensive portfolio, we can ensure safe electrical installations in any building – from homes, to offices, all the way to hospitals and sports stadiums.

Contact

OBO Bettermann Export GmbH & Co. KG

Do you have any questions on this topic? We are glad to help!