Surge arrester V10 Compact
Type V10 Compact2.0
Item no. 5093381
EAN 4012196862566



Item no. / Type
5093381 / V10 Compact2.0
Protection rating
IP20
Maximum continuous voltage AC
255 V
Pole version
3+N/PE
Smallest selling unit: 1 piece
1piece
piece
Description
Surge protective device, compact module, type 2+3
• Surge protection in main and sub-distributions according to IEC 60364-4-44
• Arresting capacity up to 60 kA (8/20) in total
• Integrated 3+1 solution for TN and TT network systems on 45 mm module width
• High-performance varistor technology
• Including thermic and dynamic cut-off unit and visual status display
Application: Main and sub-distribution as well as device protection in three-phase current systems.
• Surge protection in main and sub-distributions according to IEC 60364-4-44
• Arresting capacity up to 60 kA (8/20) in total
• Integrated 3+1 solution for TN and TT network systems on 45 mm module width
• High-performance varistor technology
• Including thermic and dynamic cut-off unit and visual status display
Application: Main and sub-distribution as well as device protection in three-phase current systems.
Technical data
Dimensions
| Length | 60,5 mm |
|---|---|
| Width | 45 mm |
| Height | 90 mm |
Technical data
| Pole number | 4 |
|---|---|
| Network form | All |
| Signalling on device | Visual |
| Protection rating | IP20 |
| Nominal discharge current (8/20 µs) [L-N] | 10 kA |
| Nominal discharge current (8/20 µs) [N-PE] | 40 kA |
| Maximum discharge current (8/20 μs) [L-N] | 20 kA |
| Maximum discharge current (8/20 μs) [N-PE] | 60 kA |
| Test class, type 2 | yes |
| Test class, type 3 | yes |
| Nominal voltage AC (50/60 Hz) | 230 V |
| Integrated back-up fuse | no |
| Protection level [L-N] | ≤1,1 |
| Maximum continuous voltage AC | 255 V |
| Nominal discharge current (8/20 µs) | 10 kA |
| Pole version | 3+N/PE |
| Installation type | DIN rail 35 mm |
| Suitable for outdoor use | no |
| Max. mains-side overcurrent protection | 63 A gG |
| TOV voltage [L-N] ‒ withstand mode ‒ 5 s | 334 V |
| TOV voltage [L-N] ‒ fail safe mode ‒ 120 min. | 438 V |
| Minimum distance | 0 mm |
| Version for | 3+NPE |
| Short-circuit resistant | yes |
| TN network form | yes |
| TN-C-S network form | yes |
| TN-S network form | yes |
| TT network form | yes |
| ROHS-conformant | Exempt |
| TOV voltage [L-N] - withstand mode - 120 min | 1200 V |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 70 °C |
| Torque | 2 Nm |
| SPD to IEC 61643-11 | Class II+III |
| SPD to EN 61643-11 | Type 2+3 |
| Lightning protection zone LPZ | 1→3 |
| Maximum discharge current (8/20 μs) | 20 kA |
| Follow current quenching capacity (eff) [N-PE] | 0,1 kA |
| Response time | <25 ns |
| Maximum back-up fuse | 63 A |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 70 °C |
| Dimension | 255V |
| Humidity, max. | 95 % |
| Humidity, min. | 5 % |
Connectivity options
| Conductor cross-section, flexible (fine-wire), min. | 2,5 mm² |
|---|---|
| Conductor cross-section, flexible (fine-wire), max. | 10 mm² |
| Arrester surge current (8/20 µs) [total] | 60 kA |
| Conductor cross-section, flexible (fine-wire), min. | 13 AWG |
| Conductor cross-section, flexible (fine-wire), max. | 8 AWG |
| Conductor cross-section, rigid (single-wire/multiwire), min. | 2,5 mm² |
| Conductor cross-section, rigid (single-wire/multiwire), max. | 10 mm² |
| Conductor cross-section, rigid (single-wire/multiwire), min. | 13 AWG |
| Conductor cross-section, rigid (single-wire/multiwire), max. | 8 AWG |
Environmental Data
0,7671 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7671 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7671 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Protection rating
Maximum continuous voltage AC
Pole version
Item no.
V10 Compact2.0
IP20
255
3+N/PE
5093381
V10 Compact2.0
Item no.
5093381
Protection rating
IP20
Maximum continuous voltage AC
255
Pole version
3+N/PE
