Installation duct with PYROLINE® Rapid PLM fire protection mesh, duct height 80 mm, FS
Type PLM D 0810 FS
|Item no. 7218008
|EAN 4012197351229



Item no. / Type
7218008 / PLM D 0810 FS
Length
2000 mm
Dimension B
100 mm
Dimension H
80 mm
Colour
zinc
Smallest selling unit: 2 m
2m
m
Description
Metal installation duct with intumescent fire protection mesh for fireproof routing of cables. Classified as an installation duct EI30, EI60 and EI90 according to EN 13501-2, tested according to EN 1366-5. The duct prevents the fire spread for the classified period of time, offering protection against the effects of a cable fire.
Suitable for direct wall and ceiling mounting, mounting below system floors and on support systems. Tool-free joint mounting with PLM SI joint connector. Only approved pre-terminated fittings may be used. The cover is snapped on without tools, allowing rapid inspection and retroassignment. Offset cover mounting for continuous equipotential bonding of the entire duct section.
Suitable for direct wall and ceiling mounting, mounting below system floors and on support systems. Tool-free joint mounting with PLM SI joint connector. Only approved pre-terminated fittings may be used. The cover is snapped on without tools, allowing rapid inspection and retroassignment. Offset cover mounting for continuous equipotential bonding of the entire duct section.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 100 mm |
| Height | 80 mm |
| Dimension B | 100 mm |
| Dimension H | 80 mm |
| Internal height | 74 mm |
| Internal width | 94 mm |
Technical data
| Usable cross-section | 5180 mm² |
|---|---|
| With perforation | yes |
| Partitions possible | yes |
| Jacketing | Steel |
| Number of flammable sides | 4 |
| Protection rating IK code | IK10 |
| Cover fastening | Miscellaneous |
| ROHS-conformant | yes |
| Dimension i | 62 mm |
| Classification EI − installation duct | 90 |
| Dimension | 80x100x2000 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | PYROLINE® rapid PLM |
Environmental Data
1,6136 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,6136 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,6136 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount

Item no. 7202310
Ablation coating PYROCOAT® in a cartridgeType
ASX-K
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Dimension B
Dimension H
Colour
Item no.
PLM D 0810 FS
2000
100
80
zinc
7218008
PLM D 0810 FS
Item no.
7218008
Length
2000
Dimension B
100
Dimension H
80
Colour
zinc


