Connector screw
Type PLM SF 4x8
|Item no. 3498092
|EAN 4012196029099



Item no. / Type
3498092 / PLM SF 4x8
Length
8 mm
Thread length
8 mm
Smallest selling unit: 100 piece
100piece
piece
Description
Self-tapping screw to fix the metal fire protection ducts and all fittings on the brackets, for suspended mounting.
Technical data
Dimensions
| Length | 8 mm |
|---|
Technical data
| Thread metric | 4 |
|---|---|
| Self-drilling | no |
| ROHS-conformant | yes |
| Thread length | 8 mm |
| Dimension | M4x8 |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
| Thread-forming | Thread-forming |
Environmental Data
0,005 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,005 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,005 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (7)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Thread length
Item no.
PLM SF 4x8
8
8
3498092
PLM SF 4x8
Item no.
3498092
Length
8
Thread length
8



