Connectors
Filter
Sorting
Fit
Lightning current carrying capacity
Surface
Material
24 Article
(28 Variants)
Vario quick connector Rd 8-10x16

Variable quick connector Rd 6-8/8-10 mm Cu

Vario quick connector Rd 6-8 / Rd 6-8 mm Cu

Variable earthing connector Rd 6-8/8-10 mm FT

Variable bi-metal quick connector

Vario quick connector Cu

Vario quick connector A2

Vario quick connector ALU

FT Vario quick connector

Connector, Rd 8−10 mm, double, with pressure trough

Connector, Rd 8−10 mm with pressure trough Cu

Connector, Rd 8−10 mm with pressure trough

Connector, Rd 8−10 mm with pressure trough FT

Connector Rd 8−10 mm, double

Connector Rd 8−10 mm, single, copper

Connector Rd 8−10 mm, single

Connector, Rd 8−10 mm with M10 thread

Vario quick connector 200 kA

Vario quick connector Rd 6-8 / Rd 6-8 mm Cu

Quick connector, upper part Rd 16 mm

Vario quick connector Rd 6-8 / Rd 6-8 mm

Connector, Rd 8−10 mm with pressure trough A2

Vario quick connector A4

Vario quick connector A4