Vario quick connector A4
Type 249 S7 V4A
|Item no. 5311405
|EAN 4012196428144




Item no. / Type
5311405 / 249 S7 V4A
Fit
Rd 8-10 mm
Smallest selling unit: 5000 piece
5000piece
piece
Description
• For T, intersection and parallel connections
• Quick mounting using an M10 x 35 bolt, made from V4A
• Meets the requirements of VDE 0185-305 (IEC 62305)
• Quick mounting using an M10 x 35 bolt, made from V4A
• Meets the requirements of VDE 0185-305 (IEC 62305)
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Type of fastening screw | Hexagonal bolt |
| Type of connector | Multipurpose connection clamp |
| Suitable for connection | Round conductor Rd 8–10 / Rd 8–10 |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Round conductor diameter, conductor 1, min. | 8 mm |
| Round conductor diameter, conductor 1, max. | 10 mm |
| Round conductor diameter, conductor 2, min. | 8 mm |
| Round conductor diameter, conductor 2, max. | 10 mm |
| Fit | Rd 8-10 mm |
| Dimension | 40x40mm |
| Material | Stainless steel 1.4571/1.4404 |
Environmental Data
0,6708 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6708 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6708 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (3)
Tender specifications (1)
Variants
Type
Fit
Item no.
249 S7 V4A
Rd 8-10
5311405
249 S7 V4A
Item no.
5311405
Fit
Rd 8-10



