Vario quick connector FT

Type 249 8-10 ST
|
Item no. 5311500
|
EAN 4012195417675
Item no. / Type
Fit

Smallest selling unit: 20 piece

piece

Description

• For T, cross and parallel connectors
• Quick installation using hexagonal bolt M10 x 30, high-grade stainless steel
• Conforms to the requirements according to DIN VDE 0185-305 (IEC 62305)
  • Lightning current-tested
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard

Technical data

Technical data

Intermediate plateno
Type of fastening screwHexagonal bolt
Type of connectorMultipurpose connection clamp
Suitable for connectionRound conductor Rd 8–10 / Rd 8–10
Short-circuit current (50 HZ)(1 s;≤300°C)5,6 kA
Lightning current carrying capacityH/100 kA
ROHS-conformantyes
Round conductor diameter, conductor 1, min.8 mm
Round conductor diameter, conductor 1, max.10 mm
Round conductor diameter, conductor 2, min.8 mm
Round conductor diameter, conductor 2, max.10 mm
FitRd 8-10 mm
Dimension40x40mm
SurfaceHot-dip galvanised
MaterialSteel

Dimensions

Dimension A40 mm

Environmental Data

0,3637 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
Packaging made completely from recycled cardboard.yes
Packaging without plasticyes
CO2 Footprint (GWP) Cradle-to-Gate0,3637 kg CO2e / 1 Piece
CO₂ Footprint (GWP)0,3637 kg CO₂e
Determination date of CO2 value2025-05-14T00:00:00.000+0200
Declared UnitUnits
Declared Unit Quantity1

Downloads

0 selected

Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)

Variants

249 8-10 ST
Item no.
5311500
Fit
Rd 8-10
249 B ST
Item no.
5311705
Fit
Rd 8-10