Vario quick connector Cu
Type 249 8-10 CU
|Item no. 5311527
|EAN 4012195417798




Item no. / Type
5311527 / 249 8-10 CU
Fit
Rd 8-10 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• For T, cross and parallel connectors
• Quick installation using hexagonal bolt M10 x 30, high-grade stainless steel
• Conforms to the requirements according to DIN VDE 0185-305 (IEC 62305)
• Quick installation using hexagonal bolt M10 x 30, high-grade stainless steel
• Conforms to the requirements according to DIN VDE 0185-305 (IEC 62305)
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Type of fastening screw | Hexagonal bolt |
| Type of connector | Multipurpose connection clamp |
| Suitable for connection | Round conductor Rd 8–10 / Rd 8–10 |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Round conductor diameter, conductor 1, min. | 8 mm |
| Round conductor diameter, conductor 1, max. | 10 mm |
| Round conductor diameter, conductor 2, min. | 8 mm |
| Round conductor diameter, conductor 2, max. | 10 mm |
| Fit | Rd 8-10 mm |
| Dimension | 40x40mm |
| Material | Copper |
Dimensions
| Dimension A | 40 mm |
|---|
Environmental Data
0,5276 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5276 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5276 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
249 8-10 CU
Rd 8-10
5311527
249 8-10 CU
Item no.
5311527
Fit
Rd 8-10


