Connector, Rd 8−10 mm with M10 thread
Type 5000
Item no. 5304008
EAN 4012195415695



Item no. / Type
5304008 / 5000
Fit
Rd 8-10 mm
Smallest selling unit: 20 piece
20piece
piece
Description
• With bore hole 10.2 mm
• With thread M10
• Including pre-mounted nut M10 and serrated washer
• Conforms to the requirements according to DIN VDE 0185-305 (IEC 62305)
• With thread M10
• Including pre-mounted nut M10 and serrated washer
• Conforms to the requirements according to DIN VDE 0185-305 (IEC 62305)
Technical data
Dimensions
| Length | 21,5 mm |
|---|---|
| Width | 21,5 mm |
| Height | 38 mm |
Technical data
| Intermediate plate | no |
|---|---|
| Type of fastening screw | Miscellaneous |
| Type of connector | Connectors |
| Suitable for connection | Miscellaneous |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 8-10mm |
| Surface | Hot galvanised |
| Material | Steel |
Environmental Data
0,1488 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1488 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1488 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
5000
Rd 8-10
5304008
5000
Item no.
5304008
Fit
Rd 8-10

