Connector, Rd 8−10 mm with pressure trough FT
Type 5001 N-FT
Item no. 5304164
EAN 4012195817512




Item no. / Type
5304164 / 5001 N-FT
Fit
Rd 8-10 mm
Smallest selling unit: 20 piece
20piece
piece
Description
• With 1 Fix-Kontakt clamping bolt, nut and spring washer
• With pre-mounted pressure trough
• Corresponds to the requirements of VDE 0185-305 (IEC 62305)
• With pre-mounted pressure trough
• Corresponds to the requirements of VDE 0185-305 (IEC 62305)
Technical data
Dimensions
| Length | 21,5 mm |
|---|---|
| Width | 21,5 mm |
| Height | 38 mm |
Technical data
| Intermediate plate | no |
|---|---|
| Type of fastening screw | Clamping screw |
| Type of connector | Connectors |
| Suitable for connection | Miscellaneous |
| Lightning current carrying capacity | N/50 kA |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 8-10mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
0,205 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,205 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,205 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Fit
Item no.
5001 N-FT
Rd 8-10
5304164
5001 N-FT
Item no.
5304164
Fit
Rd 8-10


