Connector, Rd 8−10 mm with pressure trough
Type 5001 N-VA
Item no. 5304176
EAN 4012195892809




Item no. / Type
5304176 / 5001 N-VA
Fit
Rd 8-10 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• With 1 fix contact clamping screw, nut and serrated washer
• Including pre-mounted pressure sump, steel
• Conforms to the requirements according to DIN VDE 0185-305 (IEC 62305)
• Including pre-mounted pressure sump, steel
• Conforms to the requirements according to DIN VDE 0185-305 (IEC 62305)
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Type of fastening screw | Clamping screw |
| Type of connector | Connectors |
| Suitable for connection | Round conductor Rd 8–10 / Rd 8–10 |
| Lightning current carrying capacity | N/50 kA |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 8-10mm |
| Material | Stainless steel 1.4301 |
Environmental Data
0,3383 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3383 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3383 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Fit
Item no.
5001 N-VA
Rd 8-10
5304176
5001 N-VA
Item no.
5304176
Fit
Rd 8-10


