Quick connector, upper part Rd 16 mm
Type 249 VA-OT
Item no. 5311573
EAN 4012195693789



Item no. / Type
Fit
Smallest selling unit: 100 piece
100piece
piece
Description
• For round conductor fastening RD 16
• Suitable for M10 bolts
• Suitable for M10 bolts
Technical data
Technical data
| Type of fastening screw | Miscellaneous |
|---|---|
| Type of connector | Connection terminal |
| ROHS-conformant | yes |
| Fit | 16 mm |
| Dimension | 48x40mm |
| Material | Stainless steel 1.4301 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Fit
Item no.
249 16 VA 101 VL
5311610
249 VA-OT
16
5311573
249 16 VA 101 VL
Item no.
5311610
249 VA-OT
Item no.
5311573
Fit
16


