Variable earthing connector Rd 6-8/8-10 mm FT
Type 249 6-10 ST
|Item no. 5311410
|EAN 4012195816584




Item no. / Type
5311410 / 249 6-10 ST
Fit
RD 6-8 / 8-10 mm
Smallest selling unit: 20 piece
20piece
piece
Description
• For T, cross-over and parallel connections with adapter plates
• Quick mounting using an M10 x 30 bolt, made from rustproof stainless steel
• With sprung washer to DIN 137
• Corresponds to the requirements of VDE 0185-305 (IEC 62305)
• Quick mounting using an M10 x 30 bolt, made from rustproof stainless steel
• With sprung washer to DIN 137
• Corresponds to the requirements of VDE 0185-305 (IEC 62305)
Technical data
Technical data
| Intermediate plate | yes |
|---|---|
| Type of fastening screw | Hexagonal bolt |
| Type of connector | Multipurpose connection clamp |
| Suitable for connection | Round conductor Rd 8–10 / Rd 8–10 |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Round conductor diameter, conductor 1, min. | 6 mm |
| Round conductor diameter, conductor 1, max. | 8 mm |
| Round conductor diameter, conductor 2, min. | 8 mm |
| Round conductor diameter, conductor 2, max. | 10 mm |
| Fit | RD 6-8 / 8-10 mm |
| Dimension | 40x40mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
Dimensions
| Dimension A | 40 mm |
|---|
Environmental Data
0,4324 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4324 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4324 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
249 6-10 ST
RD 6-8 / 8-10
5311410
249 6-10 ST
Item no.
5311410
Fit
RD 6-8 / 8-10


