Stand, FangFix system
Filter
Sorting
Length
Nominal size Ø
Weight
Material
16 Article
(24 Variants)
Base for FangFix system 10 kg

Base for FangFix system 16 kg

Concrete base for FangFix system, min. 10 kg

FangFix reducing sleeve

Concrete base for FangFix system, min. 16 kg

Air-termination tip

Air-termination rod for FangFix-Junior

Terminal for FangFix system

Stand for FangFix system, min. 10 kg

Stand for FangFix system, min. 16 kg

Stand for FangFix Junior system

Base for FangFix Junior

Tapered pipe air-termination rod

Air-termination/earth entry rod, rounded-off on both ends FT

Air-termination/earth entry rod, rounded-off on both ends VA

Air-termination/earth entry rod, rounded-off on both ends CU