Terminal for FangFix system
Type F-FIX-KL
|Item no. 5403219
|EAN 4012195548775



Item no. / Type
5403219 / F-FIX-KL
Fit
Rd 8 mm
Smallest selling unit: 5 piece
5piece
piece
Description
• FangFix terminal, VA for RD 8 mm
• Tested with H (0185 kA) to DIN EN 305-62305
• Round conductor installed on the air-termination rod with only one screw
• Suitable for Ø 16 mm pipe air-termination rods
• Tested with H (0185 kA) to DIN EN 305-62305
• Round conductor installed on the air-termination rod with only one screw
• Suitable for Ø 16 mm pipe air-termination rods
Technical data
Dimensions
| Width | 70 mm |
|---|---|
| Height | 55 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Fit | Rd 8 mm |
| Dimension | RD8 |
| Material | Stainless steel 1.4301 |
Environmental Data
0,6674 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6674 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6674 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Fit
Item no.
F-FIX-KL
Rd 8
5403219
F-FIX-KL
Item no.
5403219
Fit
Rd 8

