Air-termination/earth entry rod, rounded-off on both ends VA
Type 200 V4A-1500
|Item no. 5420504
|EAN 4012195751571



Item no. / Type
Length
Nominal size Ø
Smallest selling unit: 1 piece
1piece
piece
Description
• Full material Ø 16 mm
• Both ends rounded
• Both ends rounded
Technical data
Dimensions
| Length | 1500 mm |
|---|---|
| Dimension L | 1500 mm |
Technical data
| Nominal size Ø | 16 mm |
|---|---|
| Tapered | no |
| With attaching holes | no |
| ROHS-conformant | yes |
| Dimension | 1500mm |
| Material | Stainless steel 1.4571 |
Environmental Data
11,8173 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 11,8173 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 11,8173 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
252 8-10x16 V4A
5312346
Smallest selling unit: 10 piece
10piece
piece

Item no. 5312346
Cross-connector with intermediate plate for Rd 8−10 x Rd 16 A4Type
252 8-10x16 V4A
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Nominal size Ø
Item no.
200 V4A-1500
1500
16
5420504
200 V4A-2000
2000
16
5420539
Length
200 V4A-1500
Item no.
5420504
Length
1500
Nominal size Ø
16
200 V4A-2000
Item no.
5420539
Length
2000
Nominal size Ø
16



