Air-termination/earth entry rod, rounded-off on both ends CU
Type 101 A-CU
|Item no. 5400627
|EAN 4012195629054



Item no. / Type
5400627 / 101 A-CU
Length
1500 mm
Nominal size Ø
16 mm
Smallest selling unit: 1 piece
1piece
piece
Description
• Full material Ø 16 mm
• Both ends rounded
• Both ends rounded
Technical data
Dimensions
| Length | 1500 mm |
|---|---|
| Dimension L | 1500 mm |
Technical data
| Nominal size Ø | 16 mm |
|---|---|
| High voltage-resistant, insulated version | no |
| Connection | Round conductor |
| Version for | Air-termination rod |
| ROHS-conformant | yes |
| Dimension | 1500mm |
| Material | Copper |
Environmental Data
8,4119 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 8,4119 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 8,4119 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
252 8-10X16 CU
5312442
Smallest selling unit: 10 piece
10piece
piece

Item no. 5312442
Cross-connector with intermediate plate for Rd 8−10 x Rd 16 CuType
252 8-10X16 CU
Smallest selling unit: 10 piece
10piece
piece

Item no. 5335167
Separating piece, open, CuType
223 O DIN MS
Smallest selling unit: 20 piece
20piece
piece

Item no. 5335256
Separating piece, closed, CuType
223 DIN MS
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Nominal size Ø
Item no.
101 A-CU
1500
16
5400627
101 A-CU
Item no.
5400627
Length
1500
Nominal size Ø
16

