Separating piece, closed, Cu
Type 223 DIN MS
Item no. 5335256
EAN 4012195423676




Item no. / Type
5335256 / 223 DIN MS
Fit
Rd 8-10/16 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• For fitting round conductors Rd 8-10 to ground insertion rods Rd 16
• Including 2 hexagonal bolts, high-grade stainless steel (V2A)
• Conforms to the requirements according to DIN VDE 0185-305 (IEC 62305)
• Including 2 hexagonal bolts, high-grade stainless steel (V2A)
• Conforms to the requirements according to DIN VDE 0185-305 (IEC 62305)
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Bimetal connector | no |
| Suitable for connection | Round conductor Rd 8-10 / Rd 16 |
| ROHS-conformant | yes |
| Fit | Rd 8-10/16 mm |
| Dimension | 8-10mmx16 |
| Surface | Copper-plated |
| Material | Die-cast zinc |
Environmental Data
0,1212 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1212 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1212 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
223 DIN MS
Rd 8-10/16
5335256
223 DIN MS
Item no.
5335256
Fit
Rd 8-10/16


