Air-termination rod for FangFix-Junior
Type 101 J1000
|Item no. 5401970
|EAN 4012195034810



Item no. / Type
5401970 / 101 J1000
Length
1000 mm
Nominal size Ø
10 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• Suitable for wind loads according to Eurocode 1: DIN EN 1991-1-4
• Ø 10 mm, aluminium
• Without thread
• Suitable for use in FangFix-Junior
• Ø 10 mm, aluminium
• Without thread
• Suitable for use in FangFix-Junior
Technical data
Dimensions
| Length | 1000 mm |
|---|
Technical data
| Nominal size Ø | 10 mm |
|---|---|
| High voltage-resistant, insulated version | no |
| Connection | Round conductor |
| Version for | Air-termination rod |
| ROHS-conformant | yes |
| Dimension | 1000mm |
| Material | Aluminium |
Environmental Data
2,7543 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,7543 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,7543 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Nominal size Ø
Item no.
101 J1000
1000
10
5401970
101 J1000
Item no.
5401970
Length
1000
Nominal size Ø
10


