Base for FangFix Junior
Type F-FIX-BASIS
|Item no. 5403324
|EAN 4012195034933



Item no. / Type
5403324 / F-FIX-BASIS
Smallest selling unit: 10 piece
10piece
piece
Description
• For mounting Ø 10 mm air-termination rods up to an overall length of 1,000 mm
• Quick installation of air-termination rod in base using plug-in system
• Quick and easy installation
• Quick installation of air-termination rod in base using plug-in system
• Quick and easy installation
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 150x150x36 |
| Material | Polypropylene |
| Colour | Graphite black; RAL 9011 |
Environmental Data
0,1846 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1846 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1846 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 5401970
Air-termination rod for FangFix-JuniorType
101 J1000
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
F-FIX-BASIS
5403324
F-FIX-BASIS
Item no.
5403324


