Concrete base for FangFix system, min. 16 kg
Type F-FIX-S16
|Item no. 5403227
|EAN 4012195548898



Item no. / Type
5403227 / F-FIX-S16
Smallest selling unit: 1 piece
1piece
piece
Description
• Min. 16 kg block of Ø 365 mm, high level of stability
• Frost-resistant concrete
• Stackable
• Frost-resistant concrete
• Stackable
Technical data
Dimensions
| Width | 364 mm |
|---|---|
| Height | 80 mm |
Technical data
| Nominal size Ø | 365 mm |
|---|---|
| Tapered | no |
| Diameter | 364 mm |
| Air-termination rod holder | Screwless |
| Weight | 16 kg |
| ROHS-conformant | yes |
| Version for | Base |
| Dimension | 16kg |
| Material | Concrete |
Environmental Data
4,1408 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,1408 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,1408 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Item no.
F-FIX-S16
5403227
F-FIX-S16
Item no.
5403227

