Stand for FangFix Junior system
Type F-FIX-JUNIOR
|Item no. 5403308
|EAN 4012195034872



Item no. / Type
5403308 / F-FIX-JUNIOR
Length
1000 mm
Nominal size Ø
10 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• Incl. aluminium air-termination rod 1,000 mm long (Ø 10 mm)
• Quick mounting of the air-termination rod in the base using plug technology
• With Vario quick connector 249
• Quick mounting of the air-termination rod in the base using plug technology
• With Vario quick connector 249
Technical data
Dimensions
| Length | 1000 mm |
|---|
Technical data
| Nominal size Ø | 10 mm |
|---|---|
| Diameter | 150 mm |
| ROHS-conformant | yes |
| Dimension | RD10 |
| Material | Aluminium |
Environmental Data
3,9888 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 3,9888 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,9888 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Nominal size Ø
Item no.
F-FIX-JUNIOR
1000
10
5403308
F-FIX-JUNIOR
Item no.
5403308
Length
1000
Nominal size Ø
10

