Stand for FangFix system, min. 16 kg
Type F-FIX-16
Item no. 5403200
EAN 4012195548713



Item no. / Type
Nominal size Ø
Smallest selling unit: 1 piece
1piece
piece
Description
• System consists of FangFix stone with edge protection and clamp
• FangFix clamp made of VA; lightning current tested with VDE 0185-305 (IEC 62305)
• 16 kg stone of Ø 365 mm, high level of stability
• Quick and easy mounting of air-termination rod using anchors
• Concrete, frost-resistant
• The FangFix stone can be stacked
• Suitable for Ø 16 mm pipe air-termination rods
• FangFix clamp made of VA; lightning current tested with VDE 0185-305 (IEC 62305)
• 16 kg stone of Ø 365 mm, high level of stability
• Quick and easy mounting of air-termination rod using anchors
• Concrete, frost-resistant
• The FangFix stone can be stacked
• Suitable for Ø 16 mm pipe air-termination rods
Technical data
Dimensions
| Height | 118,5 mm |
|---|
Technical data
| Nominal size Ø | 373 mm |
|---|---|
| Tapered | no |
| Diameter | 373 mm |
| Air-termination rod holder | Thread |
| Weight | 16 kg |
| ROHS-conformant | yes |
| Version for | Base |
| Fit | Rd 8 mm |
| Dimension | 16kg |
| Material | Concrete |
Environmental Data
5,4999 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,4999 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,4999 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Nominal size Ø
Item no.
F-FIX-16
373
5403200
F-FIX-16B
373
5403205
F-FIX-16
Item no.
5403200
Nominal size Ø
373
F-FIX-16B
Item no.
5403205
Nominal size Ø
373

