OBO BlackLine

Premium solutions for surface-mounted installations

Elegant, refined, emotive: Black has been in vogue in architecture and interior design for many years. The light-absorbing non-colour shines in every environment, enhancing the ambiance of many different interiors, in both residential and commercial buildings. At the same time, surface-mounted installations are experiencing a revival as part of the trend for the industrial style. With its BlackLine, OBO presents a unique product range that meets both trends: system solutions for surface-mounted installations, now available in stylish black. The portfolio features cable support, cable routing and connection and fastening systems, among others. Whether retro or industrial style – our products from the OBO BlackLine range enable cohesive design statements that integrate seamlessly into modern architecture, increasing the value of the properties.

All the advantages of OBO BlackLine at a glance

  • With BlackLine, OBO is the only system supplier to offer an extensive range of premium solutions for black surface-mounted installations.
  • Surface-mounted installations are highly versatile in their customisation, and also eliminate the need for any masonry work. This saves time and effort while also reducing costs.
  • BlackLine products are flexible, durable and of high quality.
  • BlackLine not only makes design statements, it also excels in terms of sustainability, featuring circular products.
Contact us directly

Plan for the future, go black

OBO BlackLine enables sophisticated electrical installations. This applies both to new buildings and to the repurposing of existing buildings. With these premium solutions, old warehouse or industrial halls can be reimagined with style. Uncomplicated installation ensures smooth collaboration between trades and the fast realisation of projects.

OBO BlackLine offers more than just numerous possibilities for defining a memorable, compelling style. The product range also excels in the areas of sustainability and environmental compatibility.

  • All OBO BlackLine products are flexible, durable and characterised by high-quality materials and surface finishes.
  • When it comes to building repurposing, they are ideally suited to being dismantled and reinstalled for the next application.
  • Surface-mounted installations can be replaced and updated without requiring major work.
  • Circular products such as those of the OBO BlackLine range make a crucial contribution to increased sustainability in construction.

EcoVadis Gold status for OBO

A great milestone on our journey towards a more sustainable future was when EcoVadis, an internationally recognised rating agency for sustainability assessment, awarded us the Gold status. 

For all kinds of applications

 

Our premium solutions for black surface-mounted installations are perfect for different building types, such as offices, event venues, shopping centres and clothing stores, restaurants, hotels, exhibition spaces and educational facilities. In short: Anywhere where function and design go hand in hand, we offer just the right solution in black.

 

Of course, in line with our OBO service philosophy, we provide you with extensive support throughout every phase of your project – from the initial enquiry through to planning and aftersales.

 

Our OBO Customer Service will be happy to help.

Black for good – making design statements together

Our cooperation partners APL AG and Gira offer products that complement the BlackLine range perfectly

Modular lighting system from APL AG

  • High-quality lighting for architecture
  • Easy to use
  • Sustainable and affordable
  • Plug & play system solution
  • Can be integrated into OBO cable support systems

Gira Studio and Gira E2 switch ranges

  • Ideal for retrofitting
  • Suitable for rooms without ripping open walls
  • Easy fixing by electricians
  • Can be combined with OBO connection and fastening systems
Installation column, office, sockets

Service poles

Show more

Lighting system from APL AG

Show more
Installation pipes, cable ducts, power supply

Gira Studio switch ranges

Show more
Installation pillar

Service poles

Show more

Device installation ducts and trunking

Show more
1
2
3
4
5
1

Surface-mounted Gira Studio AP switch

2

Floor sockets

3

Plug-in installation pipes

4

Quick clips

5

Cable trays

The BlackLine portfolio

Reference projects: BlackLine in use

Various reference projects highlight the application possibilities and elegance of OBO BlackLine. One example that can be found in Düsseldorf and was completed in 2023 is the Eclipse office tower, where the BlackLine products seamlessly and elegantly harmonise with the overall building concept on multiple levels. The black OBO products impress visitors to BVB FanWelt in Dortmund. They blend in naturally with the industrial style of the building and even reflect one of the club colours.

Eclipse Office Tower

Eclipse office campus

To Project

OBO BlackLine at BVB FanWelt – a great team

To Project
Telekom Flagship Store Hamburg

Telekom flagship store in Hamburg

To Project
ATLAS

ATLAS Dortmund relies on BlackLine from OBO Bettermann

To Project

You might also find this interesting

Contact

OBO Bettermann Export GmbH & Co. KG

Do you have any questions on this topic? We are glad to help!