Screw terminals
Filter
Sorting
Colour
No. of terminals
Nominal voltage
Connectable conductor cross-section, single-wire, max.
Connectable conductor cross-section, single-wire, min.
Connectable conductor cross-section, fine-wire without wire-end ferrule, max.
Connectable conductor cross-section, fine-wire without wire-end ferrule, min.
Connectable conductor cross-section, multi-wire, max.
Connectable conductor cross-section, multi-wire, min.
Width
Number of screwless terminals per pole
Height
Length
Nominal cross-section, max.
Nominal cross-section, min.
Nominal current
Pole number
Cross-section
Material
17 Article
(30 Variants)
Dolü branch terminals, open on both sides, 12-pole

Dolü branch terminals, open on both sides, 10-pole

Dolü branch terminals, open on one side

Terminal strip 2.5 mm²

4 mm² series connectors, polypropylene

6 mm² series connectors, polypropylene

10 mm² series connectors, polypropylene

16 mm² series connectors, polypropylene

25 mm² series connectors, polypropylene

35 mm² series connectors, polypropylene

Neutral conductor terminal, with screw contacts, 7 terminals

Neutral conductor terminal, with screw contacts, 12 terminals

Protection conductor terminal, with screw contacts, 7 terminals

Protection conductor terminal, with screw contacts, 12 terminals

Series terminals 4 mm², polypropylene

Series terminals 6 mm², polypropylene

Series terminals 10 mm², polypropylene