Dolü branch terminals, open on both sides, 12-pole
Type 70 VDE
Item no. 2055023
EAN 4012195183433




Item no. / Type
2055023 / 70 VDE
Nominal voltage
380 V
Nominal cross-section, min.
2,5 mm²
No. of terminals
12
Smallest selling unit: 10 piece
10piece
piece
Description
Sorted in colours black, brown, blue and yellow-green.
Terminals made of brass, screws of steel, galvanised and transparently passivated, 12-pole, strip separable into individual terminals, open on both sides.
Captive upwards screw.
Nominal cross-section 2.5 ÷ mm².
Nominal voltage 380 V.
Nominal current 16 A.
Max. connectable cross-sections per terminal: 4 x 2.5 mm², 5 x 1.5 mm² or 6 x 1 mm².
Delivery sorted by colour: 5 black, 2 blue, 2 yellow-green and 1 brown strip in each packaging unit.
Terminals made of brass, screws of steel, galvanised and transparently passivated, 12-pole, strip separable into individual terminals, open on both sides.
Captive upwards screw.
Nominal cross-section 2.5 ÷ mm².
Nominal voltage 380 V.
Nominal current 16 A.
Max. connectable cross-sections per terminal: 4 x 2.5 mm², 5 x 1.5 mm² or 6 x 1 mm².
Delivery sorted by colour: 5 black, 2 blue, 2 yellow-green and 1 brown strip in each packaging unit.
Technical data
Dimensions
| Length | 122 mm |
|---|---|
| Width | 15 mm |
| Height | 17 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Pole number | 12 |
| Nominal current | 16 A |
| Nominal voltage | 380 V |
| Explosion-tested version | no |
| Closing plate required | no |
| Drill hole spacing, centre | 10,25 mm |
| Insulation material | Thermoplast |
| Suitable for solid conductors | no |
| Suitable for flexible conductors | yes |
| Suitable for multi-wire conductors | yes |
| Transparent | no |
| Number of screwless terminals per pole | 1 |
| Version of electrical connection 1 | Screw connection |
| Connection position | Side |
| Connectable conductor cross-section, single-wire, min. | 1 mm² |
| Connectable conductor cross-section, single-wire, max. | 2,5 mm² |
| Nominal cross-section, min. | 2,5 mm² |
| ROHS-conformant | Exempt |
| Cross-section | Max. connectable cross-sections per terminal: 4 x 2.5 mm², 5 x 1.5 mm² or 6 x 1 mm² mm² |
| No. of terminals | 12 |
| Dimension | 2,5mm² |
| Material | Polyamide |
| Colour | (sorted) |
| Product series | HSK |
Environmental Data
0,1012 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1012 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1012 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Nominal voltage
Nominal cross-section, min.
No. of terminals
Item no.
70 VDE
380
2,5
12
2055023
70 VDE
Item no.
2055023
Nominal voltage
380
Nominal cross-section, min.
2,5
No. of terminals
12


