Safety and flexibility

OBO terminals ensure safe connections for electrical installations

Terminals are essential components in electrical installations that connect electrical cables safely, reliably and efficiently. They are used to connect electrical lines, such as wires or cables. The fast, flexible connections can be disconnected, adjusted or changed easily, as required. Typical applications for terminals include control cabinets, distributor sockets, connection boxes and device installations – both in residential buildings and in industrial systems or the commercial sector.

OBO Clamps

Advantages of the OBO terminals at a glance:

  • High-quality terminals ensure a stable connection that prevents short-circuits and power cuts.
  • Connections can be established, changed or extended quickly – ideal for both maintenance and renovations.
  • Time savings: Mounting is easy and saves time.
  • Tested materials and innovative terminal designs ensure long-term operational safety.

The wide range of applications of OBO terminals

 

OBO’s portfolio of terminals includes main line branch terminals, phase terminals as well as screw and screwless terminals. Main line branch terminals are used as network components in distributors and sub-distributors and impress as reliable connection elements. Different colour variants are available for organised wiring of the main line branch terminals. Phase terminals enable the safe, reliable connection of phase conductors, connecting one or more cables. Phase terminals also include protective and neutral conductor terminals. 

OBO Clamps

Screw terminals or screwless terminals – the choice is yours

 

Screw terminals present a reliable and simple option for connecting cables without having to disconnect or connect them again. Screw terminals consist of a conductive body and a screw that is used to fasten the cable or conductor. Tightening the screws creates secure contact between the cable and terminal.

OBO screwless terminals are connected without requiring any tools. The OBO universal lever terminal block enables simple, flexible connection and disconnection of single-wire, multi-wire and flexible conductors.

OBO Clamps

Flexible: Universal lever terminal block with large nominal cross-section of up to 4 mm²

OBO presents its completely overhauled universal lever terminal block. Both the housing and the levers are made of halogen-free material and feature a UV stabiliser. The inner workings of the terminal are made from a single piece, which offers benefits during installation.