Protection conductor terminal, with screw contacts, 7 terminals
Type 60 S 7x16 GN
Item no. 2054019
EAN 4012195183259



Item no. / Type
2054019 / 60 S 7x16 GN
Nominal cross-section, min.
10 mm²
Nominal cross-section, max.
16 mm²
No. of terminals
7
Smallest selling unit: 10 piece
10piece
piece
Description
Protective conductor connection terminal with 7 terminals up to 16 mm².
Clamping rail, brass, steel screws, electrogalvanised and transparently passivated, for snapping onto 35 x 7.5 mm hat profile rails to DIN EN 60715 (previously DIN EN 50022) (transverse) or flat rails 10 x 2–2.5 mm (lengthwise).
60/N 7 and 60/S 7: with 7 terminals to 16 mm².
Clamping rail, brass, steel screws, electrogalvanised and transparently passivated, for snapping onto 35 x 7.5 mm hat profile rails to DIN EN 60715 (previously DIN EN 50022) (transverse) or flat rails 10 x 2–2.5 mm (lengthwise).
60/N 7 and 60/S 7: with 7 terminals to 16 mm².
Technical data
Dimensions
| Length | 51 mm |
|---|---|
| Height | 20 mm |
Technical data
| Pole number | 7 |
|---|---|
| Explosion-tested version | no |
| Closing plate required | no |
| Suitable for solid conductors | no |
| Suitable for flexible conductors | no |
| Suitable for multi-wire conductors | no |
| Nominal cross-section, min. | 10 mm² |
| Nominal cross-section, max. | 16 mm² |
| ROHS-conformant | Exempt |
| Cross-section | 7 terminals to 16 mm² mm² |
| No. of terminals | 7 |
| Dimension | 7x16mm² |
| Material | Polyamide |
| Colour | Green |
| Product series | HSK |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Nominal cross-section, min.
Nominal cross-section, max.
No. of terminals
Item no.
60 S 7x16 GN
10
16
7
2054019
60 S 7x16 GN
Item no.
2054019
Nominal cross-section, min.
10
Nominal cross-section, max.
16
No. of terminals
7
