Terminal strip 2.5 mm²
Type 689
Item no. 2017342
EAN 4012195159377



Item no. / Type
2017342 / 689
Length
61,75 mm
Nominal voltage
660 V
Nominal cross-section, min.
0,8 mm²
Nominal cross-section, max.
2,5 mm²
Smallest selling unit: 50 piece
50piece
piece
Description
Brass terminal block, nickel plated, steel screws, electrogalvanised and transparently passivated, nominal cross section 0.8 ÷ 2.5 mm², nominal voltage 660 V, 5-pin, with socket terminals, max. connectable cross sections per terminal: 4 x 2.5 mm², 5 x 1.5 mm² or 6 x 1 mm², unused pins can be disconnected and used as individual terminals.
System accessories for junction boxes A 8; A 11; ECO 12; ECO 14; ECO 18
Technical data
Dimensions
| Length | 61,75 mm |
|---|---|
| Width | 11 mm |
| Height | 21,8 mm |
Technical data
| Pole number | 5 |
|---|---|
| Nominal voltage | 660 V |
| Explosion-tested version | no |
| Closing plate required | no |
| Insulation material | Miscellaneous |
| Transparent | no |
| Number of screwless terminals per pole | 1 |
| Version of electrical connection 1 | Screw connection |
| Connection position | Side |
| Nominal cross-section, min. | 0,8 mm² |
| Nominal cross-section, max. | 2,5 mm² |
| ROHS-conformant | Exempt |
| Cross-section | max. connectable cross-sections per terminal: 4 x 2.5 mm², 5 x 1.5 mm² or 6 x 1 mm² mm² |
| No. of terminals | 5 |
| Dimension | 4mm2 |
| Material | Polyamide |
| Colour | Natural |
| Product series | HSK |
Environmental Data
0,0926 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0926 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0926 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Nominal voltage
Nominal cross-section, min.
Nominal cross-section, max.
Item no.
689
61,75
660
0,8
2,5
2017342
689
Item no.
2017342
Length
61,75
Nominal voltage
660
Nominal cross-section, min.
0,8
Nominal cross-section, max.
2,5

