Series terminals 35 mm², polypropylene
Type 80 CE WS/ORLK 35
Item no. 2056734
EAN 4012197471477



Item no. / Type
Nominal voltage
Nominal cross-section, min.
Colour
Smallest selling unit: 10 piece
10piece
piece
Description
Tested according to EN 60998. Brass terminals, steel screws, electrogalvanised, 12-pole, individual terminals detachable from strips. Captive upwards screw. Max. approved ambient temperature to EN 60998: –5 to +80 °C. Nominal cross-section 35 ÷ mm² Nominal voltage 750 V Nominal current 125 A Max. connections per side: 35 mm² flexible or 25 mm² flexible.
Technical data
Dimensions
| Length | 212,6 mm |
|---|---|
| Width | 36,4 mm |
| Height | 29,2 mm |
Technical data
| Ambient temperature | 80 °C |
|---|---|
| Pole number | 12 |
| Nominal current | 125 A |
| Nominal voltage | 750 V |
| Explosion-tested version | no |
| Closing plate required | no |
| Drill hole spacing, centre | 18 mm |
| Suitable for solid conductors | yes |
| Suitable for flexible conductors | yes |
| Suitable for multi-wire conductors | yes |
| Transparent | no |
| Number of screwless terminals per pole | 2 |
| Version of electrical connection 1 | Screw connection |
| Connection position | Side |
| Version of electrical connection 2 | Screw connection |
| Connectable conductor cross-section, fine-wire without wire-end ferrule, min. | 25 mm² |
| Connectable conductor cross-section, fine-wire without wire-end ferrule, max. | 25 mm² |
| Connectable conductor cross-section, multi-wire, min. | 35 mm² |
| Connectable conductor cross-section, multi-wire, max. | 35 mm² |
| Nominal cross-section, min. | 35 mm² |
| ROHS-conformant | yes |
| Cross-section | Max. attachment each side: 35mm² flexible or 25 mm² rigid. mm² |
| No. of terminals | 12 |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 35mm² |
| Material | Polypropylene |
| Colour | White |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
Nominal voltage
Nominal cross-section, min.
No. of terminals
Colour
Item no.
80 CE WS/ORLK 35
750
35
12
White
2056734
80 CE SW/ORLK 35
750
35
12
Black
2056736
Colour
80 CE WS/ORLK 35
Item no.
2056734
Nominal voltage
750
Nominal cross-section, min.
35
No. of terminals
12
Colour
White
80 CE SW/ORLK 35
Item no.
2056736
Nominal voltage
750
Nominal cross-section, min.
35
No. of terminals
12
Colour
Black
