Dolü branch terminals, open on both sides, 10-pole
Type 71
Item no. 2055503
EAN 4012195183914



Item no. / Type
2055503 / 71
Nominal voltage
380 V
Nominal cross-section, min.
10 mm²
No. of terminals
10
Smallest selling unit: 10 piece
10piece
piece
Description
Terminals made of brass, screws of steel, galvanised and transparently passivated, 10-pole, strip separable into individual terminals, open on both sides.
Captive upwards screw.
Nominal cross-section 10 ÷ mm².
Nominal voltage 380 V.
Max. connectable cross-sections per terminal: 3 x 10 mm², 4 x 6 mm².
Captive upwards screw.
Nominal cross-section 10 ÷ mm².
Nominal voltage 380 V.
Max. connectable cross-sections per terminal: 3 x 10 mm², 4 x 6 mm².
Technical data
Dimensions
| Length | 146,7 mm |
|---|---|
| Width | 17 mm |
| Height | 24,8 mm |
Technical data
| Pole number | 10 |
|---|---|
| Nominal current | 24 A |
| Nominal voltage | 380 V |
| Explosion-tested version | no |
| Closing plate required | no |
| Drill hole spacing, centre | 14,8 mm |
| Insulation material | Thermoplast |
| Suitable for solid conductors | no |
| Suitable for flexible conductors | yes |
| Suitable for multi-wire conductors | yes |
| Transparent | no |
| Number of screwless terminals per pole | 1 |
| Version of electrical connection 1 | Screw connection |
| Connection position | Side |
| Connectable conductor cross-section, single-wire, min. | 6 mm² |
| Connectable conductor cross-section, single-wire, max. | 10 mm² |
| Nominal cross-section, min. | 10 mm² |
| ROHS-conformant | Exempt |
| Cross-section | Max. connectable cross-sections per terminal: 3 x 10 mm², 4 x 6 mm² mm² |
| No. of terminals | 10 |
| Dimension | 10mm² |
| Material | Polypropylene |
| Colour | Black |
| Product series | HSK |
Environmental Data
0,1866 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1866 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1866 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Nominal voltage
Nominal cross-section, min.
No. of terminals
Item no.
71
380
10
10
2055503
71
Item no.
2055503
Nominal voltage
380
Nominal cross-section, min.
10
No. of terminals
10

