16 mm² series connectors, polypropylene
Type 78 CE WS/EKL 3 S
Item no. 2056550
EAN 4012195702436


Item no. / Type
Nominal voltage
Nominal cross-section, min.
Colour
This item is a discontinued product!
You can find the successor product here.
Smallest selling unit: 10 piece
10piece
piece
Description
Tested to EN 60998.
Steel terminals, steel screws, electrogalvanised, 12-pole, individual terminals detachable from strips using "twist'n'pull".
Captive upwards screw.
Max. approved ambient temperature to EN 60998: –5 to +80 °C.
Nominal cross-section 16 ÷ mm².
Nominal voltage 450 V.
Nominal current 76 A.
Max. attachment each side: 16 mm² single-wire or 10 mm² multi-wire or 6 mm² flexible.
Steel terminals, steel screws, electrogalvanised, 12-pole, individual terminals detachable from strips using "twist'n'pull".
Captive upwards screw.
Max. approved ambient temperature to EN 60998: –5 to +80 °C.
Nominal cross-section 16 ÷ mm².
Nominal voltage 450 V.
Nominal current 76 A.
Max. attachment each side: 16 mm² single-wire or 10 mm² multi-wire or 6 mm² flexible.
Technical data
Dimensions
| Length | 175 mm |
|---|---|
| Width | 25 mm |
| Height | 20,7 mm |
Technical data
| Ambient temperature | 80 °C |
|---|---|
| Pole number | 12 |
| Nominal current | 76 A |
| Nominal voltage | 450 V |
| Explosion-tested version | no |
| Closing plate required | no |
| Drill hole spacing, centre | 15 mm |
| Suitable for solid conductors | yes |
| Suitable for flexible conductors | yes |
| Suitable for multi-wire conductors | yes |
| Transparent | no |
| Number of screwless terminals per pole | 2 |
| Version of electrical connection 1 | Screw connection |
| Connection position | Side |
| Version of electrical connection 2 | Screw connection |
| Connectable conductor cross-section, fine-wire without wire-end ferrule, min. | 4 mm² |
| Connectable conductor cross-section, fine-wire without wire-end ferrule, max. | 6 mm² |
| Connectable conductor cross-section, fine-wire with wire-end ferrule, min. | 4 mm² |
| Connectable conductor cross-section, fine-wire with wire-end ferrule, max. | 16 mm² |
| Connectable conductor cross-section, multi-wire, min. | 4 mm² |
| Connectable conductor cross-section, multi-wire, max. | 10 mm² |
| Nominal cross-section, min. | 16 mm² |
| ROHS-conformant | yes |
| Cross-section | Max. attachment each side: 16 mm² single-wire or 10 mm² multi-wire or 6 mm² flexible mm² |
| No. of terminals | 12 |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 16,0mm² |
| Material | Polypropylene |
| Colour | White |
| Product series | HSK |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (1)
Tender specifications (1)
Variants
Type
Nominal voltage
Nominal cross-section, min.
No. of terminals
Colour
Item no.
78 CE WS/ORLK 16
450
16
12
White
2056724
78 CE SW/ORLK 16
450
16
12
Black
2056726
78 CE WS/EKL 3 S
450
16
12
White
2056550
78 CE SW/EKL 3 S
450
16
12
Black
2056569
Colour
78 CE WS/ORLK 16
Item no.
2056724
Nominal voltage
450
Nominal cross-section, min.
16
No. of terminals
12
Colour
White
78 CE SW/ORLK 16
Item no.
2056726
Nominal voltage
450
Nominal cross-section, min.
16
No. of terminals
12
Colour
Black
78 CE WS/EKL 3 S
Item no.
2056550
Nominal voltage
450
Nominal cross-section, min.
16
No. of terminals
12
Colour
White
78 CE SW/EKL 3 S
Item no.
2056569
Nominal voltage
450
Nominal cross-section, min.
16
No. of terminals
12
Colour
Black
