Trunking unit, blank, locking, height 60−110 mm
Type OKA-W3006050R
Item no. 7424482
EAN 4012195244431



Item no. / Type
Length
Width
Duct height, min.
Trunking height, max.
Smallest selling unit: 2.4 m
2.4m
m
Description
Ready-to-mount trunking unit with three self-locking blanking covers for cable laying, consisting of the trunking base (floor trough with side and floor covering guide profiles) and trunking lid. Floor trough with holding shackles for self-contacting mounting of dividers. The scope of supply contains six height-adjustable wall fixing brackets, six screed anchors and three cover joint supports (for nominal trunking widths 200 and 300) or three height-adjustable cover joint supports (for nominal trunking widths 400, 500 and 600). Trunking lid screwed down when delivered.
Technical data
Dimensions
| Length | 2400 mm |
|---|---|
| Width | 300 mm |
Technical data
| Number of compartments | 3 St. |
|---|---|
| Number of insertable partitions | 2 |
| Covers | 3 |
| Height-adjustment range, min. | 60 mm |
| Height-adjustment range, max. | 110 mm |
| Minimum screed height | 60 |
| Installation opening for on-floor tank | no |
| Seal installation option | yes |
| Decouplable | no |
| Floor plate | yes |
| With equipotential bonding | no |
| Removable cover | yes |
| Cover fastening, locking | yes |
| Mounting opening cover | no |
| Number of planned flush-mount units | 3 |
| With separating retainer | no |
| Cover material thickness | 4 |
| Suitable for expansion joint | no |
| With overhang | yes |
| With connection opening | no |
| Mounting opening | Without |
| ROHS-conformant | yes |
| Duct height, min. | 60 mm |
| Trunking height, max. | 110 mm |
| Dimension | 2400x300x60 |
| Surface | Strip galvanised |
| Material | Steel |
| Separating retainer fastening | Plug |
| Product series | OKA Series |
Environmental Data
63,8084 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 63,8084 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 63,8084 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount

Item no. 7401960
Separating retainer, trunking height 100 mmType
OKA2 TW 100
Smallest selling unit: 2.4 m
2.4m
m

Item no. 7401988
Separating retainer, trunking height 40-150 mmType
OKA2 TW 40
Smallest selling unit: 2.4 m
2.4m
m

Item no. 7401992
Separating retainer, trunking height 50 mmType
OKA2 TW 50
Smallest selling unit: 2.4 m
2.4m
m
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Covers
Duct height, min.
Trunking height, max.
Item no.
OKA-W2006050R
2400
200
3
60
110
7424480
OKA-W3006050R
2400
300
3
60
110
7424482
OKA-W4006050R
2400
400
3
60
110
7424484
OKA-W5006050R
2400
500
3
60
110
7424486
OKA-W6006050R
2400
600
3
60
110
7424488
Width
OKA-W2006050R
Item no.
7424480
Length
2400
Width
200
Covers
3
Duct height, min.
60
Trunking height, max.
110
OKA-W3006050R
Item no.
7424482
Length
2400
Width
300
Covers
3
Duct height, min.
60
Trunking height, max.
110
OKA-W4006050R
Item no.
7424484
Length
2400
Width
400
Covers
3
Duct height, min.
60
Trunking height, max.
110
OKA-W5006050R
Item no.
7424486
Length
2400
Width
500
Covers
3
Duct height, min.
60
Trunking height, max.
110
OKA-W6006050R
Item no.
7424488
Length
2400
Width
600
Covers
3
Duct height, min.
60
Trunking height, max.
110




