Separating retainer, trunking height 60 mm
Type OKA2 TW 60
Item no. 7401996
EAN 4012195093947



Item no. / Type
7401996 / OKA2 TW 60
Length
2400 mm
Height
46,5 mm
Duct height, min.
60 mm
Smallest selling unit: 2.4 m
2.4m
m
Description
Divider for use in the floor trough of previously prepared OKA-W trunking units.
Technical data
Dimensions
| Length | 2400 mm |
|---|---|
| Height | 46,5 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Duct height, min. | 60 mm |
| Dimension | 2400x15x47 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
1,2823 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,2823 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,2823 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Height
Duct height, min.
Item no.
OKA2 TW 60
2400
46,5
60
7401996
OKA2 TW 60
Item no.
7401996
Length
2400
Height
46,5
Duct height, min.
60
