Separating retainer, trunking height 50 mm
Type OKA2 TW 50
Item no. 7401992
EAN 4012195093930



Item no. / Type
7401992 / OKA2 TW 50
Length
2400 mm
Height
36,5 mm
Duct height, min.
50 mm
Smallest selling unit: 2.4 m
2.4m
m
Description
Divider for use in the floor trough of the previously prepared OKA-W trunking unit.
Technical data
Dimensions
| Length | 2400 mm |
|---|---|
| Height | 36,5 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Duct height, min. | 50 mm |
| Dimension | 2400x15x37 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
1,1066 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1066 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,1066 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Height
Duct height, min.
Item no.
OKA2 TW 50
2400
36,5
50
7401992
OKA2 TW 50
Item no.
7401992
Length
2400
Height
36,5
Duct height, min.
50
