Separating retainer, trunking height 40-150 mm
Type OKA2 TW 40
Item no. 7401988
EAN 4012195093909



Item no. / Type
7401988 / OKA2 TW 40
Length
2400 mm
Height
26,5 mm
Duct height, min.
40 mm
Smallest selling unit: 2.4 m
2.4m
m
Description
Divider for use in the floor trough of the previously prepared OKA-W trunking unit.
Technical data
Dimensions
| Length | 2400 mm |
|---|---|
| Height | 26,5 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Duct height, min. | 40 mm |
| Dimension | 2400x15x27 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
0,8853 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,8853 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,8853 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Height
Duct height, min.
Item no.
OKA2 TW 40
2400
26,5
40
7401988
OKA2 TW 40
Item no.
7401988
Length
2400
Height
26,5
Duct height, min.
40
