Separating retainer, trunking height 80 mm
Type OKA2 TW 80
Item no. 7402004
EAN 4012195094005



Item no. / Type
7402004 / OKA2 TW 80
Length
2400 mm
Height
66,5 mm
Duct height, min.
80 mm
Smallest selling unit: 2.4 m
2.4m
m
Description
Divider for use in the floor trough of previously prepared OKA-W trunking units.
Technical data
Dimensions
| Length | 2400 mm |
|---|---|
| Height | 66,5 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Duct height, min. | 80 mm |
| Dimension | 2400x15x67 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
1,7849 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,7849 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,7849 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Height
Duct height, min.
Item no.
OKA2 TW 80
2400
66,5
80
7402004
OKA2 TW 80
Item no.
7402004
Length
2400
Height
66,5
Duct height, min.
80
